Charging Solutions for the RAV4 EV

Leviton recommends that you contact your local utility if you have an electric vehicle charging station. This will help ensure grid reliability and safety, and the utility can explain electrical rate options.

Evr-Green® Mini EV Charger

The Evr-Green® Mini EV charger delivers nearly 5 kW of power and offers a more compact, affordable, easy to use – easy to install solution to electric vehicle charging. This charger was designed to be the smallest wall-mounted EV charging station available in North America and delivers a maximum of 20 electric vehicle miles per hour.

Features & Benefits:

  • Up to 5 times faster charge compared to Level 1 charging
  • Charging station can use an existing 30 Amp circuit, simply install a NEMA 6-30R receptacle for operationThe
  • Available in 12' & 18' cable lengths
  • Equipped with mounting bracket
  • Meets all National Electric Codes for Electric Vehicle Supply Equipment
  • UL, CSA, & NOM listed

 

 

Electric Vehicle Charging Station (32A, 7.7kW output)

The Evr-Green® 320 Charging Station is the first UL listed charging station that provides up to 32 amps continuous at 240 volts AC (7.7 kW output) and enables fast charging of any SAE J1772™ compatible plug-in electric vehicle.

Features and Benefits:

  • Compatible with all Charging Station Standards and Recommended Practices, including SAE J1772, NEC 625, UL 2231 and UL 2594
  • "Non-permanent" installation also makes it easier to remove and replace or take with you in the event you move, when used in conjunction with Leviton's EVK05 Installation Kit and NEMA 6-50P input plug
  • Built-in communication verifies proper connection before charging can commence
  • Auto-Reclosure” feature enables charging to restart following a minor fault, thereby reducing the chance of having an undercharged battery
  • Enclosure is rated NEMA Type 4 for indoor and outdoor use
  • 18' or 25' charging cable available •Ground monitor interrupter circuit for safety
  • 3-year limited warranty

Electric Vehicle Charging Station (40A, 9.6kW output)

The 40A, 240V charging station was designed exclusively for the Toyota RAV4 EV and recommended for RAV4 EV consumers and dealerships. Designed, tested and assembled in the United States, the new charging station will charge the RAV4 EV in approximately 5-6 hours, and includes a 25-foot charging cable, which offers flexibility in the mounting location. The charging station comes with a standard 3-year warranty. There are two versions to accommodate your specific electric supply configuration:

  • The EVB40-P5T with top mounted plug is intended for flush mount applications where the electrical box can be recessed into the wall, and for hard-wiring applications.
  • The EVB40-PST with bottom mounted plug is intended for plug-in solid wall applications where the electrical box must be surface mounted on the wall.

Leviton is Toyota's approved provider and this charging station is compatible with all Toyota Plug In electric vehicles.

40 Amp Charging Station and Pre-Wire Kit Bundle

The 40A, 240V charging station was designed exclusively for the Toyota RAV4 EV and recommended for RAV4 EV consumers and dealerships. Designed, tested and assembled in the United States, the new charging station will charge the RAV4 EV in approximately 5-6 hours, and includes a 25-foot charging cable, which offers flexibility in the mounting location. The charging station comes with a standard 3-year warranty. There are two versions to accommodate your specific electric supply configuration:

  • The EVB40-P5T with top mounted plug is intended for flush mount applications where the electrical box can be recessed into the wall, and for hard-wiring applications.
  • The EVB40-PST with bottom mounted plug is intended for plug-in solid wall applications where the electrical box must be surface mounted on the wall.

Leviton's Electric Vehicle Charging Station Pre-Wire System enables you to easily install your plug in Electric Vehicle Charging Station. The Pre-Wire System is required for indoor applications and comes standard with a 3-year limited product warranty. Leviton is Toyota's approved provider and this charging station is compatible with all Toyota Plug In electric vehicles.

Pre-Wire Kit for 32A & 40A Charging Station Installation

Leviton's Electric Vehicle Charging Station Pre-Wire System enables you to easily install your plug in Electric Vehicle Charging Station. The Pre-Wire System is required for indoor applications and comes standard with a 3-year limited product warranty.

EVSE Pedestal System

The EVSE pedestal used in conjunction with the Evr-Green® 320 Electric Vehicle Charging Station provides durable electric vehicle charging for indoor or outdoor uses. Ideal for auto dealerships, the pedestal is the perfect choice for your EV charging needs.

• Allows for one or two electric vehicle charging stations to be efficiently mounted on a single pedestal to save installation cost, space and time
• Compliant with Americans with Disabilities Act (ADA) recommended charge connect height of less than 48” and greater than 24”
• Constructed of durable powder coated steel to withstand environmental conditions
• Convenient docking station for charge connector ensures added connector protection
• Inexpensive lockable and secure systems. Both the charging station and charge connector can be locked to prevent unauthorized use or removal
• 1 Year Warranty

40 Amp EV Charge Connector Assembly

The 40 Amp Electric Vehicle Charge Connector Assembly features a superior ergonomically designed connector handle and high performance UL Type EV cable. Leviton EV Charge Connector Assemblies are the smart choice for integrating into your Electric Vehicle Supply Equipment.

  • SAE J1772™ compliance to ensure compatibility with all compliant EV supply equipment and electric vehicles
  • 25ft flexible and durable 3 X 8AWG cable meets all UL 62 standards
  • Silver over nickel-plated copper alloy contacts for superior conductivity and corrosion resistance
  • Designed to provide greater than 10,000 operating cycles - that's more than 27 years of daily use*
  • NEMA 3S enclosure rating ensures continuous operation even in extreme conditions
  • Anti-theft mechanism provides protection against unauthorized use

*Assumes one charging cycle per day